
calcActive())">
Head for non illuminated pushbutton, Harmony XB4, mushroom 60mm, metal, black, 22mm, spring return, hemispherical
ZB4BR216
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BR216
Head for non illuminated pushbutton, Harmony XB4, mushroom 60mm, metal, black, 22mm, spring return, hemispherical
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB4, 60mm mushroom black button head operates with a spring return / impulse mechanism. This 60mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 60mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Its highly ergonomic mushroom push button shape makes it ideal for use in area where operator wear thick gloves or where users have impaired movements.
Product Details
Device Short Name | ZB4 |
---|---|
Mounting Diameter | 22 mm |
Product or Component Type | head for non-illuminated push-button |
Bezel Material | chromium plated metal |
Head Type | standard |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | hemispherical |
Type of Operator | spring return |
Cap/operator or Lens Colour | black |
Range of Product | Harmony XB4 |
Operator Profile | black mushroom Ø 60 mm, unmarked |
Product Hover Image | /z/b/zb4br216.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review