head Ø22 + mounting base + potentiometer 1K

XB4BD912R1K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB4 potentiometer has a resistance of 1kΩ. It has a metal bezel. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives.

Product Details

[us] Rated Supply Voltage <= 30 V AC
Ambient Air Temperature for Operation -40-70 °C
Ambient Air Temperature for Storage -40-70 °C
Compatibility Code XB4
Device Short Name XB4
Ik Degree of Protection IK06 conforming to IEC 50102
Ip Degree of Protection IP66 conforming to IEC 60529
Material cermet
Mechanical Durability 50000 cycles
Mounting Diameter 22 mm
Nema Degree of Protection NEMA 13
Net Weight 0.095 kg
Product Certifications UL listed
Product Compatibility Ø 6 mm shaft
Product or Component Type potentiometer
Range of Product Harmony XB4
Standards EN/IEC 60947-1
Bezel Material chromium plated metal
Cad Overall Depth 82 mm
Cad Overall Height 47 mm
Cad Overall Width 30 mm
Colour of Marking white
Customizable 0
Device Presentation complete product
Electrical Shock Protection Class class II conforming to IEC 60536
Group of Product potentiometer knurled knob
Head Type standard
Main Group potentiometer
Ohmic Value 1000 Ohm
Operator Profile knurled knob, with (white)
Potentiometer Characteristic linear
Precision of Internal Conversion Resistor +-10%
Protective Treatment TH
Resistance to High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Rated Power in w 1 W at 70 °C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: head Ø22 + mounting base + potentiometer 1K
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.