
German socket outlet, New Unica, 2P+E, 16A, shuttered, beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
German socket outlet, New Unica, 2P+E, 16A, shuttered, beige
Description
Schneider Electric New Unica socket-outlet NU33744 is a mechanism in color beige. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. This device respects the German standard. The dielectric strength of this socket-outlet is 2V. Its rated current is 16A. The device's fixing mode is clip-in. It is 45 mm in width, It is 45 mm in height, and 4 mm in depth. With an embedding depth of 3 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP2 degree of protection which is very high. It reaches IK1 protection level, which can help protect against impact. Its connection terminals are screw terminals. The socket-outlet is made of ASA + PC, making it as resistant as possible. This socket-outlet is 14.1.1/5433, FR.ME63.B2375 AC certified. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Ambient Air Temperature for Operation | -5-35 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² cable(s), 2 - cable stiffness: flexible |
Colour Tint | beige (RAL 1013) |
Cover Type | with shutter |
Depth | 40 mm |
Device Application | power supply |
Device Mounting | flush |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.8 |
Embedding Depth | 30 mm |
Environmental Characteristic | liquid soap |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP21D |
Main Colour Tint | beige |
Market Segment | small commercial |
Material | PC: mechanism cover |
Minimum Load Breaking Capacity | 100 operations 1.25 In and 1.1 Un, cos phi = 0.6 |
Net Weight | 0.035 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Outlet Poles Configuration | 2P + E |
Outlet Standard | Schuko |
Outlet Standard Description | side earth |
Product Certifications | EAC |
Product or Component Type | socket-outlet |
Quantity Per Set | set of 1 flow-pack |
Range of Product | New Unica |
Rated Current | 16 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | IEC 60884-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Width | 45 mm |
Connections - Terminals | screw terminals |