Fuse carrier TeSys DF, 3P+N 125A, fuse size 22x58 mm

DF223NC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys DF modular fuse carrier, 4 poles (3P+N), for protection of control circuits up to 125A/690V. To be used with 22x58mm fuse links with stricker up to 125A and short circuit current up to 120kA@400V. To be equipped with an early break auxiliary contact module DF22AM* (to be ordered separately), it provides a Neutral pole fitted with a locked tubular link. Compact (140mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals. Fuse links with stricker (22x58mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 1 unit. Multi standards certified (IEC, UL recognized, CSA, EAC), Green Premium product (RoHS/REACh).

Product Details

[ie] Rated Operational Current 125 A
[ipk] Rated Peak Withstand Current 19 kA with tubular links conforming to IEC 60269-1
[ue] Rated Operational Voltage 690 V AC
[ui] Rated Insulation Voltage 690 V AC
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-60 °C with derating above 20°C
Ambient Air Temperature for Storage -40-80 °C
Compatibility Code DF22
Control Type toggle
Depth 76.5 mm
Device Composition tubular link for locked in Neutral pole
Device Short Name DF22
Fire Resistance 960 °C conforming to IEC 60695-2-1
Height 127.5 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mounting Support 35 mm symmetrical DIN rail
Net Weight 0.892 kg
Poles Description 3P + N
Product Certifications IEC
Product Compatibility DF3FA fuse cartridge striker
Product Name TeSys DF
Product or Component Type fuse carrier
Quantity Per Set set of 1
Range TeSys
Range of Product TeSys fuse carriers
Standards EN/IEC 60947-3
Tightening Torque 4 N.m
Width 140 mm
Connections - Terminals screw clamp terminals 1 cable(s) 2.5-35 mm²rigid
Fuse Size 22 x 58 mm
Fuse Type , gG
Mounting Position vertical (tolerance: +/- 23°)
Protective Treatment TH
Short-circuit Withstand 120 kA 400 V conforming to IEC 60947-3

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Fuse carrier TeSys DF, 3P+N 125A, fuse size 22x58 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.