
Fuse carrier TeSys DF, 3P 125A, fuse size 22x58 mm, blown fuse indicator
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys DF modular fuse carrier, 3 poles (3P), for protection of control circuits up to 125A/690V. To be used with 22x58mm fuse links with stricker up to 125A and short circuit current up to 120kA@400V. To be equipped with an early break auxiliary contact module DF22AM* (to be ordered separately), it provides blown fuse indication by LED. Compact (105mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals. Fuse links with stricker (22x58mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 2 units. Multi standards certified (IEC, UL recognized, CSA, EAC), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 125 A |
---|---|
[ipk] Rated Peak Withstand Current | 19 kA with tubular links conforming to IEC 60269-1 |
[ue] Rated Operational Voltage | 690 V AC |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-60 °C with derating above 20°C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | DF22 |
Control Type | toggle |
Depth | 76.5 mm |
Device Short Name | DF22 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 127.5 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.657 kg |
Poles Description | 3P |
Product Certifications | IEC |
Product Compatibility | DF3FA fuse cartridge striker |
Product Name | TeSys DF |
Product or Component Type | fuse carrier |
Quantity Per Set | set of 2 |
Range | TeSys |
Range of Product | TeSys fuse carriers |
Standards | EN/IEC 60947-3 |
Tightening Torque | 4 N.m |
Width | 105 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 2.5-35 mm²rigid |
Fuse Size | 22 x 58 mm |
Fuse Type | , gG |
Local Signalling | blown fuse indication |
Mounting Position | vertical (tolerance: +/- 23°) |
Protective Treatment | TH |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 |