
Fuse carrier TeSys DF, 1P 50A, fuse size 14x51 mm
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys DF modular fuse carrier, 1 pole (1P), for protection of control circuits up to 50A/690V. To be used with 14x51mm fuse links up to 50A and short circuit current up to 120kA@400V. Compact (26.5mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals. Fuse links (14x51mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 6 units. Multi standards certified (IEC, UL recognized, CSA, EAC), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 50 A |
---|---|
[ipk] Rated Peak Withstand Current | 15 kA with tubular links conforming to IEC 60269-1 |
[ue] Rated Operational Voltage | 690 V AC |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-60 °C with derating above 20°C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | DF14 |
Control Type | toggle |
Depth | 76.5 mm |
Device Short Name | DF14 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Height | 110.8 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.140 kg |
Poles Description | 1P |
Product Certifications | IEC |
Product Compatibility | DF2EA fuse cartridge |
Product Name | TeSys DF |
Product or Component Type | fuse carrier |
Quantity Per Set | set of 6 |
Range | TeSys |
Range of Product | TeSys fuse carriers |
Standards | EN/IEC 60947-3 |
Tightening Torque | 3.5 N.m |
Width | 26.5 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 2.5-25 mm²rigid |
Fuse Size | 14 x 51 mm |
Fuse Type | , gG |
Mounting Position | vertical (tolerance: +/- 23°) |
Protective Treatment | TH |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 |