
function module - thermal overload signalling - 1 NO - for TeSys Ultra
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys U additional function module to be inserted in advanced power bases LUB120, LUB320, LUB380 for thermal overload tripping indication. It indicates the overload tripping and the reset done by the power base control pad or done remotely. It provides 1NO instantaneous contact rated 24-250V AC/DC 5A max. It requires an external power supply 24-240V AC or DC. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[us] Rated Supply Voltage | 24...240 V DC |
---|---|
Compatibility Code | LUF |
Connection Pitch | 5.08 mm |
Device Short Name | LUF |
Function Available | thermal overload signalling and automatic or remote reset |
Input Type | remote reset - cable cross section: 0.2-1.5 mm² <500 m - relative impedance: 50 Ohm 52.8 mH - cable capacitance: 0.093 nF |
Mounting Location | front side |
Mounting Mode | plug-in |
Net Weight | 0.055 kg |
Product Compatibility | LUCB |
Product or Component Type | function module |
Range | TeSys |
Range of Product | TeSys Ultra |
Tightening Torque | 0.5-0.6 N.m - with screwdriver 3.5 mm flat |
Connections - Terminals | screw clamp terminals 2 cable(s) 0.2-1 mm² flexible without cable end |
[ith] Conventional Free Air Thermal Current | 2 A 70 °C |
Auxiliary Contact Composition | 1 NO |
Communication of Faults | LED front panel |
Current Consumption | 7 mA at 24 V DC |
Discrete Output Function | 1 NO (AC-15) at 230 V - power: 400 VA - electrical service life: 100000 cycles |
Short-circuit Protection | 2 A fuse gG conforming to IEC 60947-5-1 |