
calcActive())">
function module - thermal overload signalling - 1 NO + 1 NC - forTeSys U
LUFDH11
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LUFDH11
function module - thermal overload signalling - 1 NO + 1 NC - forTeSys U
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[us] Rated Supply Voltage | 24...240 V DC |
---|---|
Compatibility Code | LUF |
Connection Pitch | 5.08 mm |
Device Short Name | LUF |
Function Available | thermal overload signalling and manual reset |
Input Type | remote reset - cable cross section: 0.2-1.5 mm² <500 m - relative impedance: 50 Ohm 52.8 mH - cable capacitance: 0.093 nF |
Mounting Location | front side |
Mounting Mode | plug-in |
Net Weight | 0.06 kg |
Product Compatibility | LUCC |
Product or Component Type | function module |
Range | TeSys |
Range of Product | TeSys Ultra |
Tightening Torque | 0.5-0.6 N.m - with screwdriver 3.5 mm flat |
Connections - Terminals | screw clamp terminals 2 cable(s) 0.2-1 mm² rigid without cable end |
[ith] Conventional Free Air Thermal Current | 2 A 70 °C |
Auxiliary Contact Composition | 1 NO + 1 NC |
Communication of Faults | LED front panel |
Current Consumption | 7 mA at 24 V DC |
Discrete Output Function | 1 NO + 1 NC (AC-15) at 230 V - power: 400 VA - electrical service life: 100000 cycles |
Short-circuit Protection | 2 A fuse gG conforming to IEC 60947-5-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review