![Function module, TeSys U, thermal overload alarm 1NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/u/lufw10.jpg)
Function module, TeSys U, thermal overload alarm 1NO
Description
TeSys U additional function module to be inserted in advanced power bases LUB120, LUB320, LUB380 for thermal overload alarm. It provides 1NO instantaneous contact rated 2A 230V AC / 24V DC, a LED status on front panel. The alarm is activated when the thermal overload state exceeds 88% of thermal tripping state, with an hysteresis of 5% between activation and deactivation. It is powered by the control unit. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Compatibility Code | LUF |
---|---|
Connection Pitch | 5.08 mm |
Device Short Name | LUF |
Function Available | thermal overload alarm |
Mounting Location | front side |
Mounting Mode | plug-in |
Net Weight | 0.055 kg |
Product Compatibility | LUCC |
Product or Component Type | function module |
Range | TeSys |
Range of Product | TeSys Ultra |
Tightening Torque | 0.5-0.6 N.m - with screwdriver 3.5 mm flat |
Connections - Terminals | screw clamp terminals 2 cable(s) 0.2-1 mm² rigid without cable end |
[ith] Conventional Free Air Thermal Current | 2 A 70 °C |
Associated Cable Type | AWG24...AWG16 |
Auxiliary Contact Composition | 1 NO |
Communication of Faults | LED front panel |
Discrete Output Function | 1 NO (AC-15) at 230 V - power: 400 VA - electrical service life: 100000 cycles |
Short-circuit Protection | 2 A fuse gG conforming to IEC 60947-5-1 |