calcActive())">
Front rotary handle - black handle - for NS 630b..1600
33878
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33878
Front rotary handle - black handle - for NS 630b..1600
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
It is an extended black rotary handle for Compact NS630b to 1600 devices. It is suitable for isolation and it is used for standard applications. This rotary handle is a front control accessory. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The degrees of protection are IP55 and IK08. It may be locked in the OFF position by one to three padlocks, hasp diameter 5 to 8 mm (not supplied).
Product Details
Accessory / Separate Part Type | control accessories |
---|---|
Height | 12.400 cm |
Ip Degree of Protection | IP55 |
Product or Component Type | rotary handle |
Range Compatibility | ComPact NS630b...1600 |
Width | 21.500 cm |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in OFF position |
Range of Product | ComPact NS630b...1600 |
Length | 43.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review