
frequency control relay RM35-HZ - range 40..70 Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM35-HZ control relay allows monitoring of frequency control. This modular control relay is ideal for monitoring of frequency variations in electrical power sources such as wind turbine and micro-power stations. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides an automatic detection of abnormal electrical values before they incur serious damage to machinery thus reducing your maintenance and downtime costs. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 120...277 V |
[ui] Rated Insulation Voltage | 400 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 120...277 V AC |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 2 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Height | 4.600 cm |
Hysteresis | 0.3-0.3 % fixed |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : 73/23/EEC |
Maximum Power Consumption in Va | 6 VA AC , 6 VA AC |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | GL |
Product or Component Type | frequency control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Standards | IEC 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 8.000 cm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Control Circuit Frequency | 40...70 Hz |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Dielectric Test Voltage | 2 kV AC 50 Hz |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Input Frequency | 70 Hz |
Insulation | no galvanic insulation between supply and measurement |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Maximum Measuring Cycle | 200 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value in input |
Measurement Error | +/- 0.05 %/°C with temperature variation |
Measurement Range | 40...70 Hz |
Minimum Switching Current | 10 mA at 5 V DC , 10 mA at 5 V DC , 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Non-dissipating Shock Wave | 4 kV |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 1 C/O + 1 C/O |
Relay Monitored Parameters | overfrequency and underfrequency 50 or 60 Hz |
Relay Name | RM35HZ21FM |
Relay Type | frequency control relays |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 2000 ms time delay |
Run-up Delay at Power-up | 0.5 s |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Status Led | 1 LED green for power ON |
Supply Frequency | 50/60 Hz +/- 10 % |
Supply Voltage Limits | 102-308 V AC |
Switching Capacity in Va | 1250 VA |
Threshold Setting | -2...10 Hz |
Time Delay Type | adjustable 0.1...10 s, +/- 10 % on crossing the threshold |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
Utilisation category | AC-12 conforming to IEC 60947-5-1 , AC-12 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault |
Length | 9.700 cm |
Activity code | IDSIG |