![External rotary handle, TeSys GS, red handle, front mounting, 3 positions Test-I-O, IP65, for GS 32-63A IEC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs2aht520.jpg)
External rotary handle, TeSys GS, red handle, front mounting, 3 positions Test-I-O, IP65, for GS 32-63A IEC
Description
TeSys GS external operating handle for 3-pole and 4-pole 32-63A IEC fuse switch-disconnectors GS1DD, GS1DDB, GS2DB, GS2F,GS2FB, GS2G,GS2GB. Red handle with yellow front plate, padlockable, to be mounted on door of an enclosure with IP65 protection, for front side operation. It provides a Test position, allowing to test control circuits off-load, by using auxiliary contact blocks GS1AM or GS1ANT including Test position (to be ordered separately). To be completed with a shaft for external operator GS2AE, several lengths available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 32 A |
---|---|
Compatibility Code | GS2 handle |
Device Short Name | GS2AHT |
Ip Degree of Protection | IP65 |
Marking | test-O-I |
Net Weight | 0.2 kg |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS1D |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Padlocking | lockable in O position |
Type of Operating Handle | external frontal |