![External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 630-800A IEC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs2ah550.jpg)
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 630-800A IEC
Description
TeSys GS external operating handle for 3-pole and 4-pole 630-800A IEC fuse switch-disconnectors GS2S, GS2SB, GS2T, GS2TB. Black handle with grey front plate, padlockable, to be mounted on door of an enclosure with IP65 protection, for front side operation. To be completed with a shaft for external operator GS2AE, several lengths available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 630 A |
---|---|
Compatibility Code | GS2 handle |
Device Short Name | GS2AH |
Ip Degree of Protection | IP65 |
Marking | O-I |
Net Weight | 0.28 kg |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS2S |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | black |
Handle Front Plate Colour | grey |
Rotary Handle Padlocking | with |
Type of Operating Handle | external frontal |