
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 100-400A IEC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GS external operating handle for 3-pole and 4-pole 100-400A IEC fuse switch-disconnectors GS2J, GS2JB, GS2K, GS2KK, GS2LL, GS2LLB, GS2L, GS2LB, GS2MMB, GS2N, GS2NB, GS2QQ, GDSQQB. Black handle with grey front plate, padlockable, to be mounted on door of an enclosure with IP65 protection, for front side operation. To be completed with a shaft for external operator GS2AE, several lengths available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 100 A |
---|---|
Compatibility Code | GS2 handle |
Device Short Name | GS2AH |
Ip Degree of Protection | IP65 |
Marking | O-I |
Net Weight | 0.24 kg |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS2J |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | black |
Handle Front Plate Colour | grey |
Rotary Handle Padlocking | with |
Type of Operating Handle | external frontal |