
calcActive())">
External neutral current transformer, ComPact NSX160/250, 150 A to 250 A, 3 poles circuit breakers with Micrologic 5/6 trip unit
LV430563
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV430563
External neutral current transformer, ComPact NSX160/250, 150 A to 250 A, 3 poles circuit breakers with Micrologic 5/6 trip unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It is an external neutral current transformer (ENCT) for Compact NSX160/250 equipped with Micrologic 5/6 trip unit. With 3P devices, the distributed neutral of the installation can be protected by installing this external sensor. The sensor rated current is from 150 A to 250 A. The ENCT must be connected to the Micrologic trip unit by a shielded twisted pair. The wiring maximum length is 10 m and the cross section is from 0.4 mm² to 1.5 mm².
Product Details
Activity code | PPCCB |
---|---|
Device Application | power supply |
Product or Component Type | neutral sensor |
Range | ComPact |
Range Compatibility | ComPact NSX160 |
[in] Rated Current | 150-250 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review