External neutral current transformer, ComPact NSX100, 25 A to 100 A, for 3 poles circuit breakers with Micrologic 5/6 trip unit
Description
It is an external neutral current transformer (ENCT) for Compact NSX100 equipped with Micrologic 5/6 trip unit. With 3P devices, the distributed neutral of the installation can be protected by installing this external sensor. The sensor rated current is from 25 A to 100 A. The ENCT must be connected to the Micrologic trip unit by a shielded twisted pair. The wiring maximum length is 10 m and the cross section is from 0.4 mm² to 1.5 mm².
Product Details
Activity | PPCCB |
---|---|
Device Application | power supply |
Product or Component Type | neutral sensor |
Range | ComPact |
Range Compatibility | ComPact NSX100 |
[in] Rated Current | 25-100 A |