
Extended rotary handle kit, TeSys GV2, IP54, black handle, without trip indication, for GV2LE-GV2RT
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV extended rotary handle, for motor circuit breakers GV2LE, GV2RT mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 2 positions OFF, ON. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 141-290mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Compatibility Code | GV2AP |
Device Short Name | GV2AP |
Ip Degree of Protection | IP54 |
Net Weight | 0.28 kg |
Product Compatibility | GV2RT |
Product or Component Type | rotary handle kit |
Range | TeSys |
Range of Product | TeSys GV2 |
Back/door Distance | 135-282 mm |
Handle Colour | black |
Handle Front Plate Colour | blue |
Locking Options Description | 1 to 3 padlocks |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in OFF position |