
calcActive())">
Extended rotary handle kit, TeSys GV2, IP54, black handle, without trip indication, for GV2L-GV2P
GV2APK01
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2APK01
Extended rotary handle kit, TeSys GV2, IP54, black handle, without trip indication, for GV2L-GV2P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Compatibility Code | GV2AP |
Device Short Name | GV2AP |
Ip Degree of Protection | IP54 |
Net Weight | 0.2 kg |
Product Compatibility | GV2L |
Product or Component Type | rotary handle kit |
Range | TeSys |
Range of Product | TeSys GV2 |
Handle Colour | black |
Handle Front Plate Colour | grey |
Locking Options Description | 1 to 3 padlocks |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in ON position |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review