
calcActive())">
Extended rotary handle, GoPact MCCB 125, shaft length 250mm, IP54
G12ROTE
EGP6,442.50
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

G12ROTE
Extended rotary handle, GoPact MCCB 125, shaft length 250mm, IP54
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Extended rotary handle, GoPact MCCB 125, shaft length 250mm, IP54
EGP6,442.50
الوصف
This accessory is an extended rotary handle for new GoPact MCCB 125.GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|This rotary handle is installed on the front face of GoPact MCCB devices.|This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front panel.|The shaft length is 250mm.|The protection degree of the MCCB equipped with this extended rotary handle is IP54.|This rotary handle is padlock able in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm).|The body colour is grey (RAL 7035) and the handle colour is dark grey (RAL 7016).GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|
Product Details
Device Application | control |
---|---|
Product or Component Type | rotary handle |
Range Compatibility | GoPact MCCB 125 |
Handle Colour | grey |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in OFF position#|#1 to 3 padlocks |
Range of Product | GoPact MCCB |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account