
Extended rotary handle, ComPact NSXm, red handle on yellow front, shaft length 200 to 600 mm, IP65
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This extended rotary handle is a control accessory for Compact NSXm and PowerPact B devices. The circuit breaker installed in a switchboard with this extended rotary handle is IP65 according to IEC 60529 standard. It can be mounted on the device with an extension shaft up to 600 mm and it maintains suitability for isolation. The shaft length is adjustable. This accessory has a red handle on a yellow front. Padlocks can be used to lock the handle and disable door opening.
Product Details
Accessory / Separate Part Type | control accessories |
---|---|
Ip Degree of Protection | IP65 |
Product or Component Type | rotary handle |
Range | ComPact |
Range Compatibility | PowerPact B |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Locking Options Description | 1 to 3 padlocks Ø 4 to Ø 8 |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in OFF position |