![Explosive atmosphere - red LED pilot light 24 240V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/b/xb4bvbm4gex_1.jpg)
Explosive atmosphere - red LED pilot light 24 240V
Description
This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This complete pilot light has a circular head shape and comes with integral red LED. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22 and gas zone 1-2. This complete pilot light with plain lens provides clear visual feedback on the status of machines. This pilot light has a 24V to 254V AC/DC rating. It weighs 83g. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.
Product Details
[us] Rated Supply Voltage | 24...254 V AC/DC |
---|---|
Ambient Air Temperature for Operation | -20-75 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB4 |
Depth | 69 mm |
Device Short Name | XB4 |
Height | 30 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Marking | II 2 GD |
Mounting Diameter | 22 mm |
Net Weight | 0.083 kg |
Overvoltage Category | I conforming to IEC 60536 |
Product Certifications | INERIS 04ATEX9003U |
Product or Component Type | complete pilot light |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60079-0:2009 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Width | 46.2 mm |
Connections - Terminals | screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Bezel Material | chromium plated metal |
Device Mounting | fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to EN/IEC 60947-1 |
Dust Zone | zone 21 - 22 |
Embedding Depth | 58 mm |
Fixing Center | >= 30 x 40 mm (support panel) - thickness: 1-6 mm |
Fixing Collar Material | zamak |
Gas Zone | zone 1 - 2 |
Light Source | integral LED |
Light Source Colour | white |
Operator Additional Information | with plain lens |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h |
Shape of Signaling Unit Head | round |
Signalling Type | steady |
Cap/operator or Lens Colour | red |