
calcActive())">
Exiway Easyled - emergency light luminaire - std - non-maintained - 1 h - 70 lm
OVA38351
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

OVA38351
Exiway Easyled - emergency light luminaire - std - non-maintained - 1 h - 70 lm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDSPE |
---|---|
Range | Exiway |
Aesthetic Name | Exiway Easyled |
Cover Type | transparent |
Device Application | lighting |
Function | standard |
Light Source | LED integral LED 2 x 0.5 W |
Light Source Colour | white |
Number of Batteries | 1 x 3.6 V 0.8 Ah Ni-Cd (Nickel-Cadmium) |
Product or Component Type | emergency light fitting |
Supply | non-maintained |
Wiring Device Additional Information | can be inhibited with rest mode via Teleur range of remote controls |
colour | white |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review