
calcActive())">
Everlink Size 3 Power Termination Block
LAD96560
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD96560
Everlink Size 3 Power Termination Block
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D terminal block, for mounting on LRD3xx, LR3D3xx thermal overload relays or as replacement part, for 3-pole contactors LC1D40A-D80A. It provides connection by EverLink BTR screw terminals. It ensures an IP20 protection on front. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LAD9 |
Device Short Name | LAD9 |
Height | 1.800 cm |
Net Weight | 0.087 kg |
Poles Description | 3P |
Product Compatibility | LRD3 |
Product or Component Type | terminal block |
Range | TeSys |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Width | 6.200 cm |
Connections - Terminals | EverLink BTR screw connectors |
Range | TeSys |
Product Compatibility | LRD3|LRD3..L|LR3D3|LC1D40A...D80A |
Length | 5.500 cm |
Poles description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review