
Euroamerican Socket outlet, New Unica, 2P, EU US, 1 module, shuttered, aluminium
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Euroamerican Socket outlet, New Unica, 2P, EU US, 1 module, shuttered, aluminium
Description
Schneider Electric New Unica socket-outlet NU3213 is a mechanism in color aluminium. The outlet pole configuration of this socket-outlet is 2P with shutters, ensuring safety protection. And this device is Euroamerican standard. The dielectric strength, which means the electrical strength of its insulator, is 2V. Its rated current is 15A,16A. Clip-in this socket-outlet for the fixation. It is 22.5 mm in width, 45 mm in height, 33 mm in depth with an embedding depth of 24 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP2 degree of protection which is very high. Besides, it reaches IK1 protection level, which can help protect against impact. Its connection terminals are screw terminals. Being made of ASA + PC material, this skin is reliable and resistant. It obtained FR.ME63.B2375 AC certificate. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Ambient Air Temperature for Operation | -5-35 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² cable(s), 2 - cable stiffness: flexible |
Colour Tint | aluminium |
Cover Type | with shutter |
Depth | 35.5 mm |
Device Application | power supply |
Device Mounting | flush |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.8 |
Embedding Depth | 24 mm |
Environmental Characteristic | UV resistant |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP21D |
Main Colour Tint | aluminium |
Material | PC: mechanism cover |
Minimum Load Breaking Capacity | 100 operations 1.25 In and 1.1 Un, cos phi = 0.6 |
Net Weight | 0.0193 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Outlet Poles Configuration | 2P |
Outlet Standard | Euroamerican |
Product or Component Type | socket-outlet |
Quantity Per Set | set of 1 flow-pack |
Range of Product | New Unica |
Rated Current | 16 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | IEC 60884-1 |
Surface Finish | painted |
Surface Treatment | painted |
Width | 22.5 mm |
Connections - Terminals | screw terminals |