Ethernet communication interface - for SR3 24V DC smart relay

SR3NET01BD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The ethernet communication module is suitable for SR3 24V DC smart relay. It is a communication module with 10/100BASE-T ethernet communication port support. It is furnished with RJ45 connector for electrical connection. It is an IP20 and IP40 rated product. It weighs 0.11kg. This product is certified by GOST, C-Tick, UL, GL and CSA. It meets EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-3, EN/IEC 60068-2-6 Fc and EN/IEC 60068-2-27 Ea standards. This product is compatible with all modules with 24V supply SR3 BxxxBD. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.

Product Details

Ambient Air Temperature for Operation -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
Ambient Air Temperature for Storage -40-70 °C
Electrical Connection 1 connector RJ45
Environmental Characteristic EMC directive conforming to EN/IEC 61000-6-2
Height 6.0 cm
Ip Degree of Protection IP20 (terminal block) conforming to IEC 60529
Net Weight 0.11 kg
Pollution Degree 2 conforming to EN/IEC 61131-2
Product Certifications CSA
Product Compatibility all modules with 24 V supply SR3 B...BD
Product or Component Type Ethernet communication module
Range of Product Zelio Logic
Relative Humidity 95-95 % without condensation or dripping water
Standards EN/IEC 61000-4-4 level 3
Tightening Torque 0.5 N.m
Width 6.5 cm
Connections - Terminals screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid
Communication Port Protocol Ethernet
Communication Port Support 10/100BASE-T
Disturbance Radiated/conducted class B conforming to EN 55022-11 group 1
Local Signalling 1 LED for communication (LK/ACT 10/100)
Maximum Altitude Transport 3048 m
Operating Altitude 2000 m
Programming Language FBD
Range of Product Zelio Logic
Length 11.0 cm
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ethernet communication interface - for SR3 24V DC smart relay
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.