
ESX PANEL SERVER UNIVERSAL 110-277VACDC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
EcoStruxure Panel Server is a gateway, providing connection of wired or unwired smart IoT devices to edge control software or cloud application. Connect wireless devices from Schneider Electric such as PowerTag Energy, PowerLogic HeatTag, Power Tag Ambiant, Power Tag control and others. Connect most of Modbus/RS485 and Modbus/TCP devices from the market including PowerMeters and Protection devices from Schenider Electric. User friendly web-pages offer first-lelvel of monitoring of measurements of all the conected devices including log of all alarms. Simple troubleshooting or the sytem through embedded web-pages with advanced diagnostic informations and logs . Easy commissioning through embedded web-pages or with EcoStruxure Power Commissionig that will offer commissioning reports and advanced features. Product dimensions are as follows: width 71,8 millimetres, depth 70,2 millimetres and height 85 millimetres. From 110 to 277 VAC/DC 50-60Hz 3W/10VA Max Power Supply. -25°C to +70°C Operating temperature. 5-95% relative humidity. Major certifications including CE, UL/CSA, IEC61010, UL61010, IEC61974-1, Marine certification, IEC61443-4-2, RCM, EAC and UKCA. The gateway can be DIN rail mounted in a modular enclosure. It has IP20 connectors, IM40 front face nose and IP30 on others faces. Two 10/100 Base-T ethernet RJ45 connectors. Modbus RS485 open-style connector. One connector for external Wi-Fi/Bluetooth antenna. Direct cellular connection through external LTE router connected through Ethernet or Wi-Fi. Perfect fit for EcoStruxure Edge Software such as Power Monitoring Expert, Power Operations and EcoStruxure Building Operations. Designed for EcoStruxure Cloud Applications such as Facility Expert, Asset Advisor and Resource Advisor.
Product Details
Activity code | DPLVP |
---|---|
[us] Rated Supply Voltage | 110...277 V AC 50/60 Hz , 110...277 V AC 50/60 Hz , 110...277 V AC 50/60 Hz , 110...277 V DC , 110...277 V DC |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Device Application | gateway |
Device Short Name | PAS600 |
Function Available | embedded web page for configuration and upgrade |
Height | 9.000 cm |
Ip Degree of Protection | IP40 (front face) |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Pollution Degree | 2 |
Product Certifications | CE |
Product Name | Panel Server Universal |
Product or Component Type | gateway |
Product Specific Application | Wireless Schneider Electric devices ecosystem |
Range | EcoStruxure |
Range Compatibility | Facility Expert |
Relative Humidity | 0-93 % |
Standards | IEC 61010 |
Tightening Torque | discrete I/O: 0.25-0.25 N.m |
Width | 9.000 cm |
Wire Stripping Length | power supply: 7 mm |
Connections - Terminals | discrete I/O: screw terminal block (top) 0.14-1.5 mm² cable(s) |
Commissioning Interface | EcoStruxure Power Commission Mobile |
Communication Gateway | Ethernet TCP/IP to wireless devices|Ethernet/serial |
Communication Network Type | Ethernet, 10/100BASE-T |
Communication Port Protocol | Modbus TCP |
Communication Port Support | 2 RJ45: Ethernet |
Communication Service | Device Profile for Web Services (DPWS) |
Connector Type | RP-SMA antenna |
Memory Capacity | 512 MB NAND |
Number of Inputs | 0-0 |
Number of Slave | 128 Modbus RTU: |
Operating Altitude | < 2300 m |
Realtime Clock | with RTC-battery set |
Time Synchronisation Protocol | NTP |
Topology | separate Ethernet network |
Web Services | HTTPS server |