ESX PANEL SERVER ADVANCED 110-277VACDC

PAS800
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

EcoStruxure Panel Server is a gateway, providing connection of wired or unwired smart IoT devices to edge control software or cloud application. Connect wireless devices from Schneider Electric such as PowerTag Energy, PowerLogic HeatTag, Power Tag Ambiant, Power Tag control and others. Connect most of Modbus/RS485 and Modbus/TCP devices from the market including PowerMeters and Protection devices from Schenider Electric. Three years data-logger with user friendly web-pages offering energy dahsboarding, trending analysis of the measurements and view of logged alarms. Simple troubleshooting or the sytem through embedded web-pages with advanced diagnostic informations and logs . Easy commissioning through embedded web-pages or with EcoStruxure Power Commissionig that will offer commissioning reports and advanced features. Product dimensions are as follows: width 71,8 millimetres, depth 70,2 millimetres and height 85 millimetres. From 110 to 277 VAC/DC 50-60Hz 3W/10VA Max Power Supply. -25°C to +70°C Operating temperature. 5-95% relative humidity. Major certifications including CE, UL/CSA, IEC61010, UL61010, IEC61974-1, Marine certification, IEC61443-4-2, RCM, EAC and UKCA. The gateway can be DIN rail mounted in a modular enclosure. It has IP20 connectors, IM40 front face nose and IP30 on others faces. Two 10/100 Base-T ethernet RJ45 connectors. Connector for external Wi-Fi/Bluetoth antenna. Modbus RS485 open-style connector. Connector for external antenna for wireless devices. Two connectors for Wi-Fi/Bluetooth external antenna and wireless devices external antenna. Direct cellular connection through external LTE router connected through Ethernet or Wi-Fi. Perfect fit for EcoStruxure Edge Software such as Power Monitoring Expert, Power Operations and EcoStruxure Building Operations. Designed for EcoStruxure Cloud Applications such as Facility Expert, Asset Advisor and Resource Advisor.

Product Details

Activity code DPLVP
[us] Rated Supply Voltage 110...277 V AC 50/60 Hz
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -40-85 °C
Device Application gateway
Device Short Name PAS800
Function Available embedded web page for configuration and upgrade
Ip Degree of Protection IP40 (front face)
Mounting Mode clip-on
Mounting Support DIN rail
Pollution Degree 2
Product Certifications CE
Product Name Panel Server Advanced
Product or Component Type gateway
Product Specific Application Wireless Schneider Electric devices ecosystem
Range EcoStruxure
Range Compatibility Facility Expert
Relative Humidity 0-93 %
Standards IEC 61010
Tightening Torque discrete I/O: 0.25-0.25 N.m
Width 72 mm
Wire Stripping Length power supply: 7 mm
Connections - Terminals discrete I/O: screw terminal block (top) 0.14-1.5 mm² cable(s)
Commissioning Interface EcoStruxure Power Commission Mobile
Communication Gateway Ethernet TCP/IP to wireless devices
Communication Network Type Ethernet, 10/100BASE-T
Communication Port Protocol Modbus TCP
Communication Port Support 2 RJ45: Ethernet
Communication Service Device Profile for Web Services (DPWS)
Connector Type RP-SMA antenna
Data Recording trending
Memory Capacity 32 GB eMMC
Number of Inputs 0-0
Number of Slave 128 Modbus RTU:
Operating Altitude < 2300 m
Realtime Clock with RTC-battery set
Time Synchronisation Protocol NTP
Topology separate Ethernet network
Web Services HTTPS server

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: ESX PANEL SERVER ADVANCED 110-277VACDC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.