ENERGY METER 40A PULSE OUTPUT WITHOUT DI
Description
The Acti9 iEM2000 series energy meters offer an attractive range of single-phase DIN rail-mounted energy meters fitted for sub-billing or partial meter applications. This product family can be used to monitor power consumption for each floor, office sector, or unit and allocate energy cost for building management. This version do not include a display. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure Active Energy. Suitable for a 230VAC network, with a supply voltage range of 184 to 276 VAC at 50Hz or 60Hz. Direct connect current measurement up to 40A with 32 samples per cycle only in a Single Phase and Neutral configuration. Communication is assured by 1 pulse output. Product dimensions are as follows: width 18 mm, depth 67 mm, height 95 mm and product weight 73 g. Compatible with power management software to take advantage of the IoT digital power installation.
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 40 A |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Colour | white |
Compatibility Code | iEM2000T |
Depth | 67 mm |
Device Application | sub billing |
Device Short Name | iEM2000T |
Display Type | without display |
Height | 95 mm |
Impulse Duration | 120 ms |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Market Segment | residential |
Maximum Power Consumption in Va | 10 VA at 240 V AC |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Net Weight | 0.073 kg |
Network Frequency | 60 Hz |
Number of Outputs | 1 pulse |
Product Certifications | CE |
Product Name | Acti 9 iEM2000 |
Product or Component Type | energy meter |
Range | Acti 9 |
Relative Humidity | 0-95 % at 55-55 °C |
Standards | IEC 61557-12 |
Tightening Torque | power circuit: 1.2-1.2 N.m |
Width | 18 mm |
9 Mm Pitches | 2 |
Connections - Terminals | power circuit: tunnel type terminals (bottom) 1 10-10 mm² cable(s) |
Accuracy Class | class 1 active energy conforming to IEC 62053-21 |
Analogue Input Type | direct input |
Communication Port Protocol | - |
Communication Port Support | - |
Display Digits | 0 |
Frequency Measurement Range | 48-62 Hz |
Local Signalling | green indicator light: power ON |
Maximum Value Measured | 999999.9 kWh |
Measurement Current | 0-40 A |
Number of Inputs | 0-0 |
Output Voltage | 5...35 V DC@20 mA |
Rated Voltage | 230-230 V +/- 20 % |
Sampling Rate | 32 samples/cycle |
Technology Type | electronic |
Type of Measurement | active power |
Poles Description | 1P + N |