
calcActive())">
Empty control station, plastic, light grey, 2 cut-outs, for XB7
XALE2
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XALE2
Empty control station, plastic, light grey, 2 cut-outs, for XB7
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XALE2 is an empty control station color light grey with 2 cut-outs. Its degree of protection is IP54. It is part of the range Harmony XB7 diameter 22mm monolithic plastic push buttons and pilot lights.
Product Details
Ambient Air Temperature for Operation | -25-55 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 2 knock-outs, clamping capacity: 20-20 mm |
Compatibility Code | XALE |
Device Short Name | XALE |
Height | 9.500 cm |
Ik Degree of Protection | IK05 conforming to EN 50102 |
Ip Degree of Protection | IP54 conforming to IEC 60529 |
Marking | CE |
Material | ABS (acrylonitrile butadiene-styrene) |
Net Weight | 0.1 kg |
Product Destination | for XB7 Ø 22 mm control and signalling units |
Product or Component Type | empty control station |
Range of Product | Harmony XALE |
Standards | EN/IEC 60947-1 |
Width | 7.500 cm |
Number of Cut-out | 2 cut-outs |
Assembly Style | for customer assembly |
Colour of Base of Enclosure | light grey (RAL 7035) , light grey (RAL 7035) |
Colour of Cover | light grey (RAL 7035) , light grey (RAL 7035) |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Protective Treatment | TC |
Sale Per Indivisible Quantity | 5 |
Material | ABS (acrylonitrile butadiene-styrene) |
Cable Entry | 2 knock-outs, clamping capacity: 20-20 mm , 2 knock-outs, clamping capacity: 20-20 mm , 6 knock-outs for ISO M20 |
Ip Degree of Protection | IP54 conforming to IEC 60529 , IP54 conforming to IEC 60529 |
Range of Product | Harmony XALE |
Length | 15.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review