
Empty control station, plastic, dark grey lid, light grey base, 3 cut-out
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Empty control station, plastic, dark grey lid, light grey base, 3 cut-out
Description
This Harmony XALD empty control station has 3 cut-out for 3 push buttons / 3 functions for controlling of operation in machines. This 3 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Ambient Air Temperature for Operation | -40-70 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 2 knock-outs for cable entry, clamping capacity: 14-14 mm |
Compatibility Code | XALD |
Device Short Name | XALD |
Height | 7.500 cm |
Ik Degree of Protection | IK03 conforming to EN 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Material | polycarbonate |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.238 kg |
Number of Horizontal Rows | 1 |
Overvoltage Category | class II conforming to IEC 60536 |
Product Destination | for XB5 Ø 22 mm control and signalling units |
Product or Component Type | empty control station |
Range of Product | Harmony XALD |
Standards | EN/IEC 60947-1 |
Width | 13.700 cm |
Number of Cut-out | 3 cut-outs |
Assembly Style | for customer assembly |
Colour of Base of Enclosure | light grey (RAL 7035) , light grey (RAL 7035) |
Colour of Cover | dark grey (RAL 7016) , dark grey (RAL 7016) |
Customizable | 1 |
Electrical Composition Code | SF1 |
Gcr Bridge | XALD03CUST01 |
Group of Product | standard grey |
Main Group | 3 cut-outs |
Mounting of Block | rear mounting |
Number of Vertical Rows | 3 |
Protective Treatment | TH |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Material | polycarbonate |
Cable Entry | 2 knock-outs for cable entry, clamping capacity: 14-14 mm , 2 knock-outs for cable entry, clamping capacity: 14-14 mm , 2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12-12 mm , 2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12-12 mm |
Ip Degree of Protection | IP66 conforming to IEC 60529 , IP66 conforming to IEC 60529 , IP67 , IP69 , IP69K |
Range of Product | Harmony XALD |
Length | 7.000 cm |
Activity code | IDSIG |