
Emergency stop switching off, metal, red mushroom Ø40, Ø22, trigger latching key release, 1 NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched key release (key no.455) mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.
Product Details
[ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB4 |
Depth | 104 mm |
Device Short Name | XB4 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Height | 9.000 cm |
Ik Degree of Protection | IK03 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Mechanical Durability | 300000 cycles |
Mounting Diameter | 22.5 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.133 kg |
Product Certifications | CSA |
Product or Component Type | emergency stop push-button|emergency switching off push-button |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60947-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Type Of Key lock | Ronis 455 |
Width | 5.300 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1 |
[ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Contacts Material | silver alloy (Ag/Ni) |
Contacts Usage | standard contacts |
Customizable | 0 |
Device Presentation | complete product |
Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Fixing Collar Material | zamak |
Head Type | standard |
Key Withdrawal Position | center |
Operating Travel | 1.5 mm (NC changing electrical state) |
Operator Profile | red mushroom Ø 40 mm, unmarked |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Reset | key release |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity | 1 |
Shape of Screw Head | cross compatible with Philips no 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (21-22)NC |
Type of Operator | trigger action and mechanical latching |
Cap/operator or Lens Colour | red |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | red mushroom Ø 40 mm, unmarked , red mushroom Ø 40 mm, unmarked , red mushroom Ø 40 mm, unmarked |
Type Of Keylock | key 455 |
Length | 4.300 cm |
Activity code | IDSIG |
Type of operator | trigger action and mechanical latching |