
Emergency stop Ø 22 - red mushroom Ø 40mm - trigger key release - 1 NO + 1 NC
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
Emergency stop Ø 22 - red mushroom Ø 40mm - trigger key release - 1 NO + 1 NC
الوصف
This Harmony XB7, emergency stop / shutdown 40mm mushroom head monolithic red push button operates with a latched key release (key no.455) mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
[ie] Rated Operational Current | 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB7 |
Contacts Type and Composition | 1 NO + 1 NC |
Device Short Name | XB7 |
Electrical Durability | 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
الارتفاع | 15.0 cm |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 |
Mechanical Durability | 100000 cycles |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 12 conforming to UL 50 |
Net Weight | 0.035 kg |
Product Certifications | CCC |
Product or Component Type | emergency stop push-button |
Range of Product | Harmony XB7 |
Standards | EN/IEC 60947-5-5 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Type Of Key lock | key 455 |
العرض | 16.0 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Cad Overall Depth | 72 mm |
Cad Overall Height | 40 mm |
Cad Overall Width | 40 mm |
Contact Operation | snap action |
Contacts Usage | standard |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
Device Presentation | monolithic product |
Electrical Reliability | λ < 5 x 10exp(-7) at 17 V and 5 mA conforming to IEC 60947-5-4 |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Operator Profile | red mushroom Ø 40 mm, unmarked |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
اعادة ضبط | key release |
Sale Per Indivisible Quantity | 10 |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (21-22)NC |
Type of Operator | latching |
Cap/operator or Lens Colour | red |
Range of Product | Harmony XB7 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | red mushroom Ø 40 mm, unmarked , red mushroom Ø 40 mm, unmarked , red mushroom Ø 40 mm, unmarked |
Type Of Keylock | key 455 |
Length | 8.0 cm |
Activity code | IDSIG |
Type of operator | latching |