electronic overcurrent relay - 5-60A - 220 V AC

EOCRSS-60S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

[ue] Rated Operational Voltage 600 V AC 50...60 Hz for power circuit conforming to UL
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-4-1
[us] Rated Supply Voltage 220 V AC
Ambient Air Temperature for Operation -20-60 °C conforming to IEC 60947-4-1
Ambient Air Temperature for Storage -30-80 °C
Compatibility Code EOCR-3D420
Contacts Type and Composition 1 NO + 1 NC (OL)
Depth 68 mm
Device Short Name EOCR-3D420
Dielectric Strength 2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5
Display Type 7 segments LED
Electromagnetic Compatibility resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3
Fire Resistance 650 °C conforming to IEC 60695-2-12
Height 71 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mounting Support 35 mm DIN rail
Net Weight 0.325 kg
Network Frequency 50...60 Hz
Network Type AC
Power Consumption in w 3 W
Product or Component Type protection relay
Product Specific Application overcurrent protection
Protection Type overload, In > OC setting
Range of Product EOCR
Standards IEC 60947-4-1
Tightening Torque control circuit: 0.8...1.2 N.m on cable, 4.7 mm
Width 70 mm
Connections - Terminals control circuit: cable 2 x 1-1.5 mm²flexible with cable end - M3
[ith] Conventional Free Air Thermal Current 5 A for control circuit
Analogue Output Range 4...20 mA
Operating Altitude 2000 m
Permissible Current 250 V, 5 A AC
Reset manual reset
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-7
Short-circuit and Overload Protection by 4 A gG fuse
Surge Withstand 6 kV conforming to IEC 61000-4-5
Thermal Protection Adjustment Range 0.5-10 A
Time Delay Type O-Time: 0.3, 1...30 s, off (definite)
Tripping Threshold 0.5...6 A
Vibration Resistance 4 gn on panel mounting conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: electronic overcurrent relay - 5-60A - 220 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.