EasyPact TVS - terminal block - LRE01…E35

LAEB1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS terminal block for mounting on LRE01-E35 thermal overload relays. To be used for a separate mounting of overload relay and contactor. It provides top connections by screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).

Product Details

Depth 86 mm
Device Short Name LAEB
Fixing Mode by clips (DIN rail)
Net Weight 0.07 kg
Product Compatibility LRE01...E35
Product or Component Type terminal block
Product Specific Application cable connection
Range EasyPact
Terminal Block Type removable
Width 45 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EasyPact TVS - terminal block - LRE01…E35
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.