EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 500A - 110 V AC coil

LC1E500F7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 500A 295kW@440V. It provides a 110V 50/60Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 233mm width for standard operating rates up to 2400 cycles per hour. It procures standard reliability and durability with 0.6 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

[ie] Rated Operational Current 500 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
[uc] Control Circuit Voltage 110 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 8 kV coil not connected to the power circuit conforming to IEC 60947
Ambient Air Temperature for Operation -5-55 °C
Ambient Air Temperature for Storage -60-80 °C
Depth 232 mm
Device Short Name LC1E
Electrical Durability 250000 cycles AC-1
Fire Resistance 850 °C conforming to IEC 60695-2-1
Height 400 mm
Ip Degree of Protection IP00 conforming to IEC 60529
Mechanical Durability 4000000 cycles
Mechanical Robustness shocks contactor closed: 15 Gn for 11 ms
Mounting Support plate
Net Weight 11.35 kg
Overvoltage Category III
Poles Description 3P
Pollution Degree 3
Product Certifications EAC
Product Name EasyPact TVS
Product or Component Type contactor
Range EasyPact
Standards IEC 60947-5-1
Tightening Torque control circuit: 1.2 N.m
Utilisation Category AC-3
Width 233 mm
[icw] Rated Short-time Withstand Current 4200 A 40 °C - 10 s for power circuit
Connections - Terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end
[ith] Conventional Free Air Thermal Current 700 A (at 40 °C) for power circuit
Associated Fuse Rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
Average Impedance 0.18 mOhm - Ith 700 A 50 Hz for power circuit
Contactor Application resistive load
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Heat Dissipation 18-18 W for control circuit
Hold-in Power Consumption in Va 18-18 VA 50 Hz cos phi 0.9 (at 20 °C)
Inrush Power in Va 1100-1100 VA 50 Hz cos phi 0.9 (at 20 °C)
Insulation Resistance > 10 MOhm for control circuit
Irms Rated Making Capacity 5000 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Maximum Operating Rate 2400 cyc/h 55 °C
Minimum Switching Current 5 mA for control circuit
Minimum Switching Voltage 17 V for control circuit
Motor Power Kw 147 kW at 220...230 V AC 50/60 Hz
Non-overlap Time 1.5 ms on energisation guaranteed between NC and NO contact
Operating Altitude 3000 m without derating
Operating Time 100...170 ms on opening
Permissible Ambient Air Temperature Around the Device -20-70 °C at Uc
Pole Contact Composition 3 NO
Power Dissipation Per Pole 45 W AC-3
Protective Treatment (pollution degree 3)
Rated Breaking Capacity 4000 A at 440 V for power circuit conforming to IEC 60947

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 500A - 110 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.