EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 32A - 110 V AC coil

LC1E3210F5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 32A 15kW@440V. It provides a 110V 50Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 56mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1 Mcycles electrical durability AC-3 and 8 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

[ie] Rated Operational Current 32 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
[uc] Control Circuit Voltage 110 V AC 50 Hz
[ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 6 kV coil not connected to the power circuit conforming to IEC 60947
Ambient Air Temperature for Operation -5-55 °C
Ambient Air Temperature for Storage -60-80 °C
Colour grey (RAL 7011)
Depth 86 mm
Device Short Name LC1E
Electrical Durability 1000000 cycles AC-3
Fire Resistance 850 °C conforming to IEC 60695-2-1
Height 84 mm
Ip Degree of Protection IP2x conforming to IEC 60529
Mechanical Durability 8000000 cycles
Mechanical Robustness vibrations contactor open: 1.5 Gn, 5...300 Hz
Mounting Support plate
Net Weight 0.45 kg
Overvoltage Category III
Poles Description 3P
Pollution Degree 3
Product Certifications EAC
Product Name EasyPact TVS
Product or Component Type contactor
Range EasyPact
Standards IEC 60947-5-1
Tightening Torque control circuit: 1.2 N.m
Utilisation Category AC-1
Width 56 mm
[icw] Rated Short-time Withstand Current 260 A 40 °C - 10 s for power circuit
Connections - Terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end
[ith] Conventional Free Air Thermal Current 50 A (at 55 °C)
Associated Fuse Rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
Auxiliary Contact Composition 1 NO
Average Impedance 2.5 mOhm - Ith 50 A 50 Hz for power circuit
Contactor Application motor control
Control Circuit Type AC at 50 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Heat Dissipation 2-3 W for control circuit
Hold-in Power Consumption in Va 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C)
Inrush Power in Va 95-95 VA 50 Hz cos phi 0.75 (at 20 °C)
Insulation Resistance > 10 MOhm for control circuit
Irms Rated Making Capacity 320 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Maximum Operating Rate 1800 cyc/h 60 °C
Minimum Switching Current 5 mA for control circuit
Minimum Switching Voltage 17 V for control circuit
Motor Power Kw 7.5 kW at 220...230 V AC 50/60 Hz
Non-overlap Time 1.5 ms on energisation guaranteed between NC and NO contact
Operating Altitude 3000 m without derating
Operating Time 12...22 ms on closing
Permissible Ambient Air Temperature Around the Device -20-70 °C at Uc
Pole Contact Composition 3 NO
Power Dissipation Per Pole 2 W AC-3
Protective Treatment TH (pollution degree 3) conforming to IEC 60068-2-30 test Db
Rated Breaking Capacity 256 A at 440 V for power circuit conforming to IEC 60947

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 32A - 110 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.