
calcActive())">
EasyPact TVS coil 24 VAC 50 Hz spare part for LC1E25
LAEX12B5
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAEX12B5
EasyPact TVS coil 24 VAC 50 Hz spare part for LC1E25
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 24 V AC 50 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LAEX |
Net Weight | 0.067 kg |
Product Compatibility | LC1E25 |
Product or Component Type | contactor coil |
Range | EasyPact |
Average Resistance | 5.37 Ohm at 20 °C |
Control Circuit Type | AC at 50 Hz standard |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50 Hz (at <55 °C) |
Hold-in Power Consumption in Va | 7-7 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 0.21 H |
Inrush Power in Va | 70-70 VA 50 Hz cos phi 0.75 (at 20 °C) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review