
calcActive())">
EasyPact TVS coil 220 VAC 50 Hz spare part for LC1E80...E95
LAEX4M5
EGP544.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAEX4M5
EasyPact TVS coil 220 VAC 50 Hz spare part for LC1E80...E95
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact TVS coil 220 VAC 50 Hz spare part for LC1E80...E95
EGP544.97
Product Details
[uc] Control Circuit Voltage | 220 V AC 50 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LAEX |
Net Weight | 0.145 kg |
Product Compatibility | LC1E80...E95 |
Product or Component Type | contactor coil |
Range | EasyPact |
Average Resistance | 127 Ohm at 20 °C |
Control Circuit Type | AC at 50 Hz standard |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50 Hz (at <55 °C) |
Hold-in Power Consumption in Va | 20-20 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 7.5 H |
Inrush Power in Va | 200-200 VA 50 Hz cos phi 0.75 (at 20 °C) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review