
calcActive())">
Easypact-auxiliary contact block - 2 NO + 0 NC - screw-clamps terminals
GZ1AN20
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GZ1AN20
Easypact-auxiliary contact block - 2 NO + 0 NC - screw-clamps terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
EasyPact TVS instantaneous auxiliary contact block for circuit breaker GZ1E. It provides 2NO contacts rated up to 10A 690V AC, connection by screw clamp terminals. Clip-on left side mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC) and Green Premium compliant (RoHS/REACh).
Product Details
Auxiliary Contacts Operation | instantaneous 1 NO + 1 NC |
---|---|
Compatibility Code | GZ1AN |
Depth | 66 mm |
Device Application | control |
Device Short Name | GZ1AN |
Height | 89 mm |
Mounting Location | left side |
Net Weight | 0.05 kg |
Product or Component Type | auxiliary contact block |
Range | EasyPact |
Range Compatibility | EasyPact TVS GZ1E circuit breaker |
Width | 9.3 mm |
Connections - Terminals | screw clamp terminals |
Pole Contact Composition | 1 NO + 1 NC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review