EasyLogic PM2210, Power & Energy meter, Total Harmonic, LCD display, Pulse, class 1

METSEPM2210
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This device is a panel mount or flush mount power meter with a 96mm by 96mm bezel size having backlit LCD display of 128 by 128 pixels.|The meter measures active energy as per accuracy class Class 1.0 complying to IEC 62053-21 standard with sampling rate of 64 samples per cycle.|Able to measures all three vectors of power and energy such as Active, Apparent & Reactive beside Voltages, Current, Frequency and Power Factor.|Plus the total Harmonic Distortion for both current and volrage on per phase basis.|The meter will function in either 50Hz or 60Hz network frequency and accepts universal control power voltages ranging from 44 to 300 V Line to Neutral AC or DC voltages.|Rated current for this meter is either 1A or 5A input.|it supports up to 13 different types of wiring schemes under Single Phase, Two Phase or Three Phase configuration types.|The range of measurement voltage between Phases is 35 to 480 V Line to Line AC at 45 to 65 Hz while it is 20 to 277 V between Line and Neutral.|The meter also has one digital pulse output for any energy parameters congigurable to different energy scaling.Product dimensions are as follows: width 3.78 in (96 mm), depth 2.16 in (54 mm), height 3.78 in (96 mm) and product weight 10.58 oz (300 g).

Product Details

Device Short Name PM2210
Product or Component Type power meter
Range EasyLogic

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: EasyLogic PM2210, Power & Energy meter, Total Harmonic, LCD display, Pulse, class 1
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.