
calcActive())">
Easy9 - flush enclosure 12 modules - smoked door - with E/N term.blocks
EZ9E112S2F
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9E112S2F
Easy9 - flush enclosure 12 modules - smoked door - with E/N term.blocks
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easy9 - flush enclosure 12 modules - smoked door - with E/N term.blocks
Product Details
Activity code | HDCFD |
---|---|
[ue] Rated Operational Voltage | 400 V AC |
[ui] Rated Insulation Voltage | 500 V |
[uimp] Rated Impulse Withstand Voltage | 2.5 kV |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -15-70 °C |
Cable Entry | tube entry |
colour | white (RAL 9003) |
Enclosure Mounting | flush |
Depth | 92 mm outside: |
Door Opening Side | reversible (180 °) |
Enclosure Type | modular enclosure |
Fire Resistance | 650 °C ( 1800 s ) conforming to IEC 60695-2-10 |
Height | 222 mm outside: |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP40 conforming to IEC 60529 (closed door) |
Net Weight | 860 g |
Number of Horizontal Rows | 1 |
Product or Component Type | enclosure |
Range | Easy9 |
Standards | IEC 60670-1-24 |
Type of Installation | indoor |
Width | 280 mm outside: |
9 Mm Pitches | 24 |
[in] Rated Current | 63 A |
Pollution degree | 2 |
Total Number Of 18 mm Modules | 12 |
Total Number Of 18 mm Modules | 12 |
Type Of Front Cover | smoked |
Type Of Rail | DIN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review