
calcActive())">
Easy Styl, push-button, for bell switch, 2 modules, black
LMR1432003
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR1432003
Easy Styl, push-button, for bell switch, 2 modules, black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easy Styl, push-button, for bell switch, 2 modules, black
Product Details
Activity code | HDCWD |
---|---|
Discount Percentage | Between 0-10 % |
Range | Easy Styl |
Actuator | push-button |
Clamping Connection Capacity | <= 2 x 2.5 mm² for solid or flexible cable(s) |
Colour Tint | black (RAL 9005) |
Depth | 34 mm |
Device Application | bell switch |
Device Presentation | mechanism |
Fixing Mode | click-in |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Number of Modules | 2 modules |
Product Certifications | TSE |
Product or Component Type | push-button |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Rated Current | 10 A at 250 V AC 50/60 Hz |
Standards | EN/IEC 60669-1 |
Surface Finish | glossy |
Type of Packing | flow-pack |
Width | 44 mm |
Wire Stripping Length | 10-12.5 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review