
calcActive())">
Easy Styl Modular Fixing Frame 2 modules Black
LMR7062003
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR7062003
Easy Styl Modular Fixing Frame 2 modules Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easy Styl Modular Fixing Frame 2 modules Black
Product Details
Range | Easy Styl |
---|---|
Accessory / Separate Part Category | fixing accessory |
Depth | 17.5 mm |
Device Presentation | fixing frame |
Fixing Mode | screws |
Height | 72 mm |
Net Weight | 0.022 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | fixing frame |
Provided Equipment | supplied without claws |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Type of Packing | flow-pack |
Width | 74.6 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review