
calcActive())">
Easy Styl Cover Frame Wood 3 Modules Venge/Black
LMR8263086
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR8263086
Easy Styl Cover Frame Wood 3 Modules Venge/Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easy Styl Cover Frame Wood 3 Modules Venge/Black
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | wenge |
Depth | 8.5 mm |
Device Presentation | basic element |
Fixing Mode | clip-in |
Height | 82 mm |
Ip Degree of Protection | IP20 |
Material | wood |
Net Weight | 0.039 kg |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Type of Packing | box |
Width | 115 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review