Easy Styl - 2 modules Side earth Socket Outlet - White

LMR5210001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCWD
Range Easy Styl
Colour Tint white
Depth 39 mm
Device Presentation mechanism
Height 51 mm
Ik Degree of Protection IK01
Ip Degree of Protection IP20
Material ABS + PC
Net Weight 0.037 kg
Number of Modules 2 modules
Number of Power Socket Outlets 1
Outlet Poles Configuration 2P + E with shutters
Outlet Standard German
Outlet Standard Description side earth
Product or Component Type socket-outlet
Range Compatibility Easy Styl
Range of Product Easy Styl
Rated Current 16 A at 230/250 V AC 50 Hz
Type of Packing flow-pack
Width 44 mm
Connections - Terminals screw-clamp terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easy Styl - 2 modules Side earth Socket Outlet - White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.