
calcActive())">
Easy Styl - 2 modules Side earth Socket Outlet - Black
LMR5210003
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR5210003
Easy Styl - 2 modules Side earth Socket Outlet - Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | black |
Depth | 39 mm |
Device Presentation | mechanism |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.037 kg |
Number of Modules | 2 modules |
Number of Power Socket Outlets | 1 |
Outlet Poles Configuration | 2P + E with shutters |
Outlet Standard | German |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Rated Current | 10 A at 230/250 V AC 50 Hz |
Type of Packing | flow-pack |
Width | 44 mm |
Connections - Terminals | screw clamp terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review