![Easy Styl - 1 module Video SAT Socket Outlet - 1 gang - White main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr6128001.jpg)
Easy Styl - 1 module Video SAT Socket Outlet - 1 gang - White
Excl. Tax
Excl. Tax
All Sellers
![Easy Styl - 1 module Video SAT Socket Outlet - 1 gang - White](https://eshop-eg.se.com/media/catalog/product/l/m/lmr6128001.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy Styl - 1 module Video SAT Socket Outlet - 1 gang - White
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | white |
Depth | 33 mm |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Material | ABS + PC |
Net Weight | 0.011 kg |
Number of Modules | 1 module |
Product or Component Type | SAT connector |
Quantity Per Set | set of 2 |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Sat Connector | F type |
Tv Socket Type | individual socket |
Type of Cable | coaxial |
Type of Packing | plastic bag with sticker |
Width | 22 mm |