
calcActive())">
Easy Styl - 1 module Phone Socket Cat 3 - Black
LMR6231003
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR6231003
Easy Styl - 1 module Phone Socket Cat 3 - Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | black |
Depth | 31 mm |
Device Presentation | mechanism with central plate |
Fixing Mode | clip-in |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Net Weight | 0.013 kg |
Number of Modules | 1 module |
Product or Component Type | telephone socket |
Quantity Per Set | 1 piece |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Telephone Socket Type | RJ11 (4 contacts) |
Type of Packing | flow-pack |
Width | 22 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review