
calcActive())">
Easy Styl - 1 module Dimmer 500VA - White
LMR9331001
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LMR9331001
Easy Styl - 1 module Dimmer 500VA - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
[ue] Rated Operational Voltage | 220/240 V AC 50 Hz |
Colour Tint | white |
Depth | 68 mm |
Device Presentation | mechanism |
Dimmer Control | 270° rotary setting |
Fixing Mode | clip-in |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Load Type | halogen lamps |
Material | ABS + PC |
Net Weight | 0.033 kg |
Number of Modules | 1 module |
Product or Component Type | dimmer |
Quantity Per Set | 1 |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Switch Function | dimmer |
Type of Packing | plastic bag with sticker |
Width | 22 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review