
calcActive())">
Easy Styl - 1 module Dimmer 500VA - Black
LMR9331003
EGP693.60
EGP575.69
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LMR9331003
Easy Styl - 1 module Dimmer 500VA - Black
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Easy Styl - 1 module Dimmer 500VA - Black
EGP693.60
EGP575.69
الوصف
Easy Styl - 1 module Dimmer 500VA - Black
Product Details
Range | Easy Styl |
---|---|
Colour Tint | black |
العمق | 68 mm |
Device Presentation | mechanism |
Dimmer Control | 270° rotary setting |
Fixing Mode | clip-in |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Load Type | incandescent lamp |
Material | ABS + PC |
Net Weight | 0.033 kg |
Number of Modules | 1 module |
[ue] Rated Operational Voltage | 220/240 V AC 50 Hz |
Product or Component Type | dimmer |
Quantity Per Set | 1 |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Switch Function | dimmer |
Type of Packing | plastic bag with sticker |
العرض | 22 mm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account